DRIVEPROTECTION EXWAR WORKSHOP PG03 24MO

130R2001

DrivePro®-tection is a unique Danfoss offering that provides
additional comfort of coverage for many types of accidental
damage, such as; line anomalies (including lightning strikes),
load anomalies, accidental exposure to moisture or corrosives,
and accidental collision or other physical damage. Provides
repair at a Danfoss Drives workshop or shipment of a
replacement product to the site.
Note: See product description for full disclosure of coverage
and customer responsibilities under the brochure tab. This
warranty product is only sold and supported in the North
America Region (US & Canada). Continental 48 states plus
Anchorage-Alaska, and Oahu-Hawaii, and Puerto Rico
You can only order DrivePro-tection Extended Warranty when
purchased with a new drive. For drives previously shipped or
purchased; contact your local Danfoss Drives sales office for
extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Extended Warranty

Extended Warranty Months 24 Months
Extended Warranty Site DriveProtection ExWar WorkShop

OP 100 service

/Frame Size A1
A2
A3
A4
A5
0.5
/PREFIX S Standard
/SERIES 102 HVAC Drive Advanced

OP_PHD

/DRIVE SERIES HVAC Drive
/PREFIX PHD

Services for FC 100 SERIES

DrivePro category Extended Warranty
Frame Size A1
A2
A3
A4
A5

Services for FC 103 SERIES

Frame Size A1
A2
A3
A4
A5
Series 103

Services for FC 200 SERIES

Frame Size A1
A2
A3
A4
A5

Services for FC 300 SERIES

Frame Size A1
A2
A3
A4
A5

SERVICES for FC-321

/Frame Size A1
A2
A3
A4
A5
/Product Group VLT® AutomationDrive FC-
/VLT Series 321

SERVICES FOR VACON 100 X

/Frame Size MM 05
MM 04
/Product Group VACON
/Product Series VACON 100

SERVICES FOR VACON NXLM

/Frame Size Frame 05
Frame 04
/Product Group NXP Frequency Converter

SERVICES FOR VXS100

/Frame Size Frame 04
Frame 05
/Product Group VACON
/Product Series VACON 100

STD. PANEL CONFIGURATOR 103_SER

/Frames Size for OP_103 A1
A2
A3
A4
A5
Frame 0.5
/PREFIX S Standard
/SERIES 103 Refrigeration Drive

STD. PANEL CONFIGURATOR OP_200

/Frame_Size A1
A2
A3
A4
A5
0.5
/PREFIX Standard
/SERIES AQUA Drive Advanced

STD. PANEL CONFIGURATOR OP_300

/Frame_Size A1
A2
A3
A4
A5
0.5
/PREFIX Standard
/SERIES Automation Drive Advanced

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality