Actuators for Rotary Valves, CRA Series, Setpoint, Supply voltage [V] AC: 24
12742212
ESBE CRA built-in setpoint control actuator
ESBE CRA built-in setpoint control actuator
Gross weight | 1.24 Kilogram |
Net weight | 1.24 Kilogram |
EAN | 7330193045841 |
Gross weight | 1.24 Kilogram |
Net weight | 1.24 Kilogram |
EAN | 7330193045841 |
Actuator type | CRA Series |
Contain batteries | No |
Control signal type | Setpoint |
Description | ESBE CRA built-in setpoint control actuator |
Operating torque [in*lb] | 53 in lb |
Operating torque [Nm] | 6 N-m |
Product group | Actuators for Rotary Valves |
Supply voltage [V] AC | 24 V |
Type | CRA Series |
Actuator type | CRA Series |
Contain batteries | No |
Control signal type | Setpoint |
Description | ESBE CRA built-in setpoint control actuator |
Operating torque [in*lb] | 53 in lb |
Operating torque [Nm] | 6 N-m |
Product group | Actuators for Rotary Valves |
Supply voltage [V] AC | 24 V |
Type | CRA Series |