Actuators for Rotary Valves, On/Off, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
12241200
ARD257 24V HIGH TORQUE ACTUATOR
ARD257 24V HIGH TORQUE ACTUATOR
Gross weight | 1.04 Kilogram |
Net weight | 1.04 Kilogram |
Gross weight | 1.04 Kilogram |
Net weight | 1.04 Kilogram |
Actuator type | ARC / ARD Series |
Contain batteries | No |
Control signal type | On/Off |
Description | ARD257 24V HIGH TORQUE ACTUATOR |
Operating torque [in*lb] | 177 in lb |
Operating torque [Nm] | 20 N-m |
Product group | Actuators for Rotary Valves |
Safety function | Yes |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ARC / ARD Series |
Actuator type | ARC / ARD Series |
Contain batteries | No |
Control signal type | On/Off |
Description | ARD257 24V HIGH TORQUE ACTUATOR |
Operating torque [in*lb] | 177 in lb |
Operating torque [Nm] | 20 N-m |
Product group | Actuators for Rotary Valves |
Safety function | Yes |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ARC / ARD Series |