Actuators for Rotary Valves, On/Off and 3-point, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24
12201100
ARC363 24V HIGH TORQUE ACTUATOR
ARC363 24V HIGH TORQUE ACTUATOR
Gross weight | 1.04 Kilogram |
Net weight | 1.04 Kilogram |
EAN | 7330193054553 |
Gross weight | 1.04 Kilogram |
Net weight | 1.04 Kilogram |
EAN | 7330193054553 |
Actuator type | ARC / ARD Series |
Contain batteries | No |
Control signal type | On/Off and 3-point |
Description | ARC363 24V HIGH TORQUE ACTUATOR |
Operating torque [in*lb] | 265 in lb |
Operating torque [Nm] | 30 N-m |
Product group | Actuators for Rotary Valves |
Running speed [s/90º] | 150 |
Safety function | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ARC / ARD Series |
Actuator type | ARC / ARD Series |
Contain batteries | No |
Control signal type | On/Off and 3-point |
Description | ARC363 24V HIGH TORQUE ACTUATOR |
Operating torque [in*lb] | 265 in lb |
Operating torque [Nm] | 30 N-m |
Product group | Actuators for Rotary Valves |
Running speed [s/90º] | 150 |
Safety function | No |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Type | ARC / ARD Series |