Product details

Gross weight 0.275 Kilogram
Net weight 0.27 Kilogram
EAN 5702428418942

 

Body material Brass
China RoHS compliance Yes
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Number of Holes/Circuits 06
Orifice size [in] 0.199 in
Orifice size [mm] 5.05 mm
Orifice/ Piston number 199
Packing format Industrial pack
Product group Refrig. distributor spareparts
Product name Repair kit
Quantity per packing format 100 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reduction type Nozzle
Refrigerants R22
R407C
R410A
SCIP dossier no. 5cad0b99-c61d-4671-8e0b-4872412bb6ef
SCIP dossier product name ETS 250-800/KVS 42
Type RD 5500
UK RoHS compliance Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality