Condensing Units Accessories & Spare parts, Compressor, NL6.1MF
119-2120
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
Gross weight | 11.052 Kilogram |
Net weight | 10.419 Kilogram |
Volume | 17.5 Liter |
Gross weight | 11.052 Kilogram |
Net weight | 10.419 Kilogram |
Volume | 17.5 Liter |
Applications | MBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 16.4 |
Brand technique | Condensing Units Accessories & Spare parts |
Colour | Black |
Compressor power supply [V] | 220/1/50 220/1/60 |
Contain batteries | No |
Cut in current HST [A] | 9.2 A |
Cut in current LST [A] | 12.2 A |
Description | NL6.1MF |
Economizer | No |
Family | Compressor |
Free gas volume [cm3] | 2360 cm³ |
Liquid injection | No |
LRA HST 60Hz [A] | 9.2 A |
LRA LST [A] | 8 A |
Main winding resistance for single-phase compressors [Ohm] | 10.2 |
Model number | NL6.1MF |
Motor type |
CSIR RSIR |
Oil quantity [cm3] | 270 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Condensing Units Accessories & Spare parts |
Product name | Compressor |
Refrigerant charge [kg] [Max] | 0.6 kg |
Refrigerants | R134a |
RLA | 1.70 A |
Segment usage | Refrigeration MT |
Start capacitor capacitance | 80 µF |
Swept volume [cm3] | 6.13 cm³ |
Technology | Reciprocating |
Type | NL |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications | MBP |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 16.4 |
Brand technique | Condensing Units Accessories & Spare parts |
Colour | Black |
Compressor power supply [V] | 220/1/50 220/1/60 |
Contain batteries | No |
Cut in current HST [A] | 9.2 A |
Cut in current LST [A] | 12.2 A |
Description | NL6.1MF |
Economizer | No |
Family | Compressor |
Free gas volume [cm3] | 2360 cm³ |
Liquid injection | No |
LRA HST 60Hz [A] | 9.2 A |
LRA LST [A] | 8 A |
Main winding resistance for single-phase compressors [Ohm] | 10.2 |
Model number | NL6.1MF |
Motor type |
CSIR RSIR |
Oil quantity [cm3] | 270 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Condensing Units Accessories & Spare parts |
Product name | Compressor |
Refrigerant charge [kg] [Max] | 0.6 kg |
Refrigerants | R134a |
RLA | 1.70 A |
Segment usage | Refrigeration MT |
Start capacitor capacitance | 80 µF |
Swept volume [cm3] | 6.13 cm³ |
Technology | Reciprocating |
Type | NL |
Winding temperature short term [°F] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |