Thermostats, PX Controls, Sensor type: NTC, 25 A@120-240V

088L3422

Display type: NO DISPLAY

Product details

Gross weight 0.34 Kilogram
Net weight 0.34 Kilogram
EAN 5703466164884

 

2-pole switch No
Ambient temperature [°C] [Max] 85 °C
Ambient temperature [°C] [Min] -40 °C
Ambient temperature [°F] [Max] 185 °F
Ambient temperature [°F] [Min] -40 °F
Application Roof frost protection
Approval c CSA us
Certification company C CSA US
Colour White
Depth [in] 2 1/2 in
Depth [mm] 64 mm
Description Line Voltage Therm. w/Weatherproof Encl.
Display (Yes/No) No
Display type NO DISPLAY
EEE category 5 small equipment (any external dimension 50 cm)
Element IP Class 44
Frost protection [°C] 5 °C
Height [in] 6 19/50 in
Height [mm] 162 mm
Hysteresis (+/-) 0.2
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Product description PX Controls
Product group Thermostats
Relay switch 1-pole
Resistive load max [A] 25 A@120-240V
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type NTC
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 120 V
Type PX thermostat
UL evaluated Out of scope
Width [in] 3 1/10 in
Width [mm] 78 mm

 

Proposition 65
WARNING: Cancer

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality