Thermostats, DS-5 thermostat, Sensor type: NTC, 60 A(2x30A)@277V

088L3046

Display type: NO DISPLAY

Product details

Gross weight 0.242 Kilogram
Net weight 0.24 Kilogram
EAN 720825512341

 

2-pole switch No
Ambient temperature [°C] [Max] 85 °C
Ambient temperature [°C] [Min] -40 °C
Ambient temperature [°F] [Max] 185 °F
Ambient temperature [°F] [Min] -40 °F
Application Ground ice and snow melting
Approval c CSA us
Certification company C CSA US
China RoHS compliance Out of scope
Colour White
Depth [in] 2 3/4 in
Depth [mm] 70 mm
Description DS-5C Rain/Snow Sensor Controller
Display (Yes/No) No
Display type NO DISPLAY
Element IP Class 44
EU RoHS compliance Out of scope
Frost protection [°C] 5 °C
Height [in] 4 3/4 in
Height [mm] 121 mm
Hysteresis (+/-) 0.2
In scope of WEEE and contain batteries No
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Product description DS-5 thermostat
Product group Thermostats
Relay switch 1-pole
Resistive load max [A] 60 A(2x30A)@277V
Sensor definition point [Ohm/°C] 15kΩ / 25°C
Sensor type NTC
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 120 V
Type GX thermostat
UK RoHS compliance Out of scope
UL evaluated Out of scope
Warranty type 2-year product warranty
Width [in] 7 in
Width [mm] 178 mm

 

Proposition 65
WARNING: Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality