Heating Cables, Ice Guard (SRIG), 6 ft, Supply voltage [V] AC: 120, 5W/ft@50°F, Twin conductor

088L1480

SRIG Pre-Terminated 6 ft 120V

Product details

Gross weight 0.505 Kilogram
Net weight 0.5 Kilogram
Volume 5.376 Liter
EAN 5703466208625

 

Application Roof frost protection
Approval c CSA us
Bending diameter [in] [Min] 1 in
Cable height [in] 27/125 in
Cable length [ft] 6 ft
Cable on drum No
Cable output [W/ft@°F] 5W/ft@50°F
Cable output [W@°F] 30W@50°F
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [in] 9/20 in
Certification company C CSA US
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 1
Cold lead length [ft] 6 ft
Cold lead quantity 1
Cold lead type AWG 16
Conductor insulation Self-limiting matrix
Contain batteries No
Cut to length No
Description SRIG Pre-Terminated 6 ft 120V
EU RoHS compliance Out of scope
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
Lead free Yes
Non operating temperature [°F] [Max] 185 °F
Operating temperature [°F] [max] 150 °F
Outer sheath TPE
Outer sheath colour Black
Package depth [mm] 420 mm
Package height [mm] 40 mm
Package width [mm] 320 mm
Product group Heating Cables
Product version Ready-made
REACH Candidate List substances No
Screen braided coverage [%] [Min] 70 %
Supply voltage [V] AC 120 V
Type Ice Guard (SRIG)
UL evaluated Out of scope
UV Protected Yes
Warranty [Year] 10

 

Proposition 65
WARNING: Cancer

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality