Replacement interior Series 20, 85-120F (29-49C), for 1"
082F8999
Replacement interior Series 20, 85-120F (29-49C), for 1"
Replacement interior Series 20, 85-120F (29-49C), for 1"
Gross weight | 0.151 Kg |
Net weight | 0.151 Kg |
EAN | 7330193027793 |
Gross weight | 0.151 Kg |
Net weight | 0.151 Kg |
EAN | 7330193027793 |
Description | Replacement interior Series 20, 85-120F (29-49C), for 1" |
For valve size | 1" |
For valves | Series 20 |
In scope of WEEE and contain batteries | No |
Product group | Thermostatic Valves |
Type | ATA / VTA / TMV Spare parts & Accessories |
Type of accessories | Replacement kit |
Description | Replacement interior Series 20, 85-120F (29-49C), for 1" |
For valve size | 1" |
For valves | Series 20 |
In scope of WEEE and contain batteries | No |
Product group | Thermostatic Valves |
Type | ATA / VTA / TMV Spare parts & Accessories |
Type of accessories | Replacement kit |