Replacement interior Series 20, 68-105F (20-40C), for 1/2"& 3/4"
082F8995
Replacement interior Series 20, 68-105F (20-40C), for 1/2"& 3/4"
Replacement interior Series 20, 68-105F (20-40C), for 1/2"& 3/4"
Gross weight | 0.148 Kilogram |
Net weight | 0.148 Kilogram |
Gross weight | 0.148 Kilogram |
Net weight | 0.148 Kilogram |
Description | Replacement interior Series 20, 68-105F (20-40C), for 1/2"& 3/4" |
For valve size |
1/2" 3/4" |
For valves | Series 20 |
In scope of WEEE and contain batteries | No |
Product group | Thermostatic Valves |
Type | ATA / VTA / TMV Spare parts & Accessories |
Type of accessories | Replacement kit |
Description | Replacement interior Series 20, 68-105F (20-40C), for 1/2"& 3/4" |
For valve size |
1/2" 3/4" |
For valves | Series 20 |
In scope of WEEE and contain batteries | No |
Product group | Thermostatic Valves |
Type | ATA / VTA / TMV Spare parts & Accessories |
Type of accessories | Replacement kit |