ESBE complete interior, For valves: Type F, 6"
082F8991
ESBE Type F 4-way complete interior for 6" DIN flange valve
ESBE Type F 4-way complete interior for 6" DIN flange valve
Gross weight | 6.79 Kg |
Net weight | 6.79 Kg |
EAN | 7330193043939 |
Gross weight | 6.79 Kg |
Net weight | 6.79 Kg |
EAN | 7330193043939 |
Description | ESBE Type F 4-way complete interior for 6" DIN flange valve |
For valve size | 6" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |
Description | ESBE Type F 4-way complete interior for 6" DIN flange valve |
For valve size | 6" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |