Gasket, For valves: MG Series, All sizes
082F8976
ESBE MG series replacement gasket set for both 3 & 4-way valves
ESBE MG series replacement gasket set for both 3 & 4-way valves
Gross weight | 0.02 Kg |
Net weight | 0.02 Kg |
EAN | 7330193021098 |
Gross weight | 0.02 Kg |
Net weight | 0.02 Kg |
EAN | 7330193021098 |
Description | ESBE MG series replacement gasket set for both 3 & 4-way valves |
For valve size | All sizes |
For valves | MG Series |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | Gasket |
Description | ESBE MG series replacement gasket set for both 3 & 4-way valves |
For valve size | All sizes |
For valves | MG Series |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | Gasket |