Flange, For valves: Type F, 3"
082F8962
Single DIN raised face companion flange for 4-way Type F, 3" (DN80)
Single DIN raised face companion flange for 4-way Type F, 3" (DN80)
Gross weight | 2.98 Kilogram |
Net weight | 2.98 Kilogram |
Gross weight | 2.98 Kilogram |
Net weight | 2.98 Kilogram |
Description | Single DIN raised face companion flange for 4-way Type F, 3" (DN80) |
For valve size | 3" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | Flange |
Description | Single DIN raised face companion flange for 4-way Type F, 3" (DN80) |
For valve size | 3" |
For valves | Type F |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | Flange |