Electron. control accessories, Cable, Accessory, AK2 - 9pole, For AK2
080Z0261
Packing format: Multi pack, Quantity per packing format: 5
Packing format: Multi pack, Quantity per packing format: 5
Gross weight | 0.072 Kilogram |
Net weight | 0.064 Kilogram |
Volume | 0.164 Liter |
EAN | 5702423290352 |
Gross weight | 0.072 Kilogram |
Net weight | 0.064 Kilogram |
Volume | 0.164 Liter |
EAN | 5702423290352 |
Function | 1m Cable to Modem |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | AK-A |
Used for product | For AK2 |
Function | 1m Cable to Modem |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 5 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | AK-A |
Used for product | For AK2 |