Electron. control accessories, EKA 202 Bluetooth Adapter
080N0022
Packing format: Multi pack, Quantity per packing format: 60
Packing format: Multi pack, Quantity per packing format: 60
Gross weight | 32 Gram |
Net weight | 19 Gram |
Volume | 0.126 Liter |
EAN | 5715162497456 |
Gross weight | 32 Gram |
Net weight | 19 Gram |
Volume | 0.126 Liter |
EAN | 5715162497456 |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | ERC/EET Ext. BLE connectivity |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | ACCESSORIES |
Quantity per packing format | 60 pc |
Supply voltage [V] DC | 3 V |
Supply voltage [V] DC | 3.3 V |
Terminals connector | Bergstik 8 Pin |
Type | Accessory |
UK RoHS compliance | Yes |
Used for product | ERC 11x, ERC 21x and EETx |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | ERC/EET Ext. BLE connectivity |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | ACCESSORIES |
Quantity per packing format | 60 pc |
Supply voltage [V] DC | 3 V |
Supply voltage [V] DC | 3.3 V |
Terminals connector | Bergstik 8 Pin |
Type | Accessory |
UK RoHS compliance | Yes |
Used for product | ERC 11x, ERC 21x and EETx |