ERC11x, ERC 21x and EETx
080N0020
Used for product: ERC11x, ERC 21x and EETx, Packing format: Single pack, Quantity per packing format: 1
Used for product: ERC11x, ERC 21x and EETx, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 46 Gram |
Net weight | 32 Gram |
Volume | 0.135 Liter |
EAN | 5715162495490 |
Gross weight | 46 Gram |
Net weight | 32 Gram |
Volume | 0.135 Liter |
EAN | 5715162495490 |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | ERC/EET Progamming |
Further information | 091X1047-2 (sample) |
In scope of WEEE | Yes |
Packing format | Single pack |
Product group | Electron. control accessories |
Product Name Description | Gateway |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Supply voltage [V] DC | 3 V |
Supply voltage [V] DC | 3.3 V |
Terminals connector | USB 2.0 & Bergstik 8 Pin |
Type | Accessory |
UK RoHS compliance | Out of scope |
Used for product | ERC11x, ERC 21x and EETx |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Out of scope |
Function | ERC/EET Progamming |
Further information | 091X1047-2 (sample) |
In scope of WEEE | Yes |
Packing format | Single pack |
Product group | Electron. control accessories |
Product Name Description | Gateway |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Supply voltage [V] DC | 3 V |
Supply voltage [V] DC | 3.3 V |
Terminals connector | USB 2.0 & Bergstik 8 Pin |
Type | Accessory |
UK RoHS compliance | Out of scope |
Used for product | ERC11x, ERC 21x and EETx |