Electron. control accessories, EKA 183A - Programming Key f. ERC, ERC Controllers
080G9740
Packing format: Multi pack, Quantity per packing format: 35
Packing format: Multi pack, Quantity per packing format: 35
Gross weight | 38 Gram |
Net weight | 37 Gram |
Volume | 0.364 Liter |
EAN | 5702428432313 |
Gross weight | 38 Gram |
Net weight | 37 Gram |
Volume | 0.364 Liter |
EAN | 5702428432313 |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Programming key |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Programming key |
Quantity per packing format | 35 pc |
REACH Candidate List substances | No |
Type | Accessory |
UK RoHS compliance | Out of scope |
Used for product | ERC Controllers |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Function | Programming key |
In scope of WEEE | Yes |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product Name Description | Programming key |
Quantity per packing format | 35 pc |
REACH Candidate List substances | No |
Type | Accessory |
UK RoHS compliance | Out of scope |
Used for product | ERC Controllers |