Electronic refrigerat. control, ERC 113D
080G3431
Packing format: Industrial pack, Quantity per packing format: 54
Packing format: Industrial pack, Quantity per packing format: 54
Gross weight | 0.14 Kilogram |
Net weight | 0.138 Kilogram |
Volume | 0.625 Liter |
EAN | 5715162689127 |
Gross weight | 0.14 Kilogram |
Net weight | 0.138 Kilogram |
Volume | 0.625 Liter |
EAN | 5715162689127 |
Contain batteries | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(a) 7(c)-I |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Temperature controllers |
Product name | Electronic refrigerat. control |
Quantity per packing format | 54 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7ba201ce-a589-4b32-9e08-499f82d75d51 |
SCIP dossier product name | ERC113x |
Type | ERC 113D |
Contain batteries | No |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(a) 7(c)-I |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Temperature controllers |
Product name | Electronic refrigerat. control |
Quantity per packing format | 54 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7ba201ce-a589-4b32-9e08-499f82d75d51 |
SCIP dossier product name | ERC113x |
Type | ERC 113D |