ERC 112
080G3396
Used for product: ERC 112, Packing format: Industrial pack, Quantity per packing format: 108
Used for product: ERC 112, Packing format: Industrial pack, Quantity per packing format: 108
Gross weight | 0.021 Kilogram |
Net weight | 0.015 Kilogram |
Volume | 0.105 Liter |
EAN | 5702428961240 |
Gross weight | 0.021 Kilogram |
Net weight | 0.015 Kilogram |
Volume | 0.105 Liter |
EAN | 5702428961240 |
Cable length [m] | 0.6 m |
EEE category |
5 small equipment (any external dimension |
Function | ERC, Com. cable for Prosa |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 108 pc |
REACH Candidate List substances | No |
Terminals connector | H.S.G JST PHR-6 |
Type | Accessory |
Used for product | ERC 112 |
Used for product comments | ERC 112 w JST connector |
Cable length [m] | 0.6 m |
EEE category |
5 small equipment (any external dimension |
Function | ERC, Com. cable for Prosa |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 108 pc |
REACH Candidate List substances | No |
Terminals connector | H.S.G JST PHR-6 |
Type | Accessory |
Used for product | ERC 112 |
Used for product comments | ERC 112 w JST connector |