Sensors accessories, ERC 11x
080G3392
Used for product: ERC 11x, Packing format: Industrial pack, Quantity per packing format: 27
Used for product: ERC 11x, Packing format: Industrial pack, Quantity per packing format: 27
Gross weight | 0.188 Kilogram |
Net weight | 0.173 Kilogram |
Volume | 0.875 Liter |
EAN | 5702428841849 |
Gross weight | 0.188 Kilogram |
Net weight | 0.173 Kilogram |
Volume | 0.875 Liter |
EAN | 5702428841849 |
Cable length [m] | 3 m |
Function | RPI 01 Movement Sensor |
Packing format | Industrial pack |
Product group | Sensors accessories |
Product Name Description | Movement sensor |
Quantity per packing format | 27 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | ERC 11x |
Cable length [m] | 3 m |
Function | RPI 01 Movement Sensor |
Packing format | Industrial pack |
Product group | Sensors accessories |
Product Name Description | Movement sensor |
Quantity per packing format | 27 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | ERC 11x |