Electron. control accessories, ERS, Com. cable for RDI07, 3m, ver01, ERC Controllers
080G3385
Packing format: Industrial pack, Quantity per packing format: 54
Packing format: Industrial pack, Quantity per packing format: 54
Gross weight | 0.131 Kilogram |
Net weight | 0.124 Kilogram |
Volume | 0.437 Liter |
EAN | 5702428438162 |
Gross weight | 0.131 Kilogram |
Net weight | 0.124 Kilogram |
Volume | 0.437 Liter |
EAN | 5702428438162 |
Cable length [m] | 3 m |
EEE category |
5 small equipment (any external dimension |
Function | ERS, Com. cable for RDI07 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 54 pc |
REACH Candidate List substances | No |
Terminals connector | 3-pole RAST2.5 Edge connector |
Type | Accessory |
Used for product | ERC Controllers |
Cable length [m] | 3 m |
EEE category |
5 small equipment (any external dimension |
Function | ERS, Com. cable for RDI07 |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 54 pc |
REACH Candidate List substances | No |
Terminals connector | 3-pole RAST2.5 Edge connector |
Type | Accessory |
Used for product | ERC Controllers |