Electron. control accessories, RSP 01, wire - 2000mm, Global, ERC Controllers
080G3373
Packing format: Industrial pack, Quantity per packing format: 42
Packing format: Industrial pack, Quantity per packing format: 42
Gross weight | 94.01 Gram |
Net weight | 94 Gram |
Volume | 0.562 Liter |
EAN | 5702428441452 |
Gross weight | 94.01 Gram |
Net weight | 94 Gram |
Volume | 0.562 Liter |
EAN | 5702428441452 |
Approval |
CE CQC cURus |
Cable length [m] | 2 m |
CE evaluated | Yes |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
Function | Wire RSP 01 |
Further information | 4.7K +/-20% Resistance |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product name | Spindle |
Quantity per packing format | 42 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC | 5 V |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Terminals connector | 3-pole RAST2.5 Edge connector |
Type | Accessory |
Used for product | ERC Controllers |
Approval |
CE CQC cURus |
Cable length [m] | 2 m |
CE evaluated | Yes |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
Function | Wire RSP 01 |
Further information | 4.7K +/-20% Resistance |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product name | Spindle |
Quantity per packing format | 42 pc |
REACH Candidate List substances | No |
Supply voltage [V] AC | 5 V |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Terminals connector | 3-pole RAST2.5 Edge connector |
Type | Accessory |
Used for product | ERC Controllers |