ERC 11x
080G3343
Used for product: ERC 11x, Packing format: Industrial pack, Quantity per packing format: 81
Used for product: ERC 11x, Packing format: Industrial pack, Quantity per packing format: 81
Gross weight | 0.136 Kilogram |
Net weight | 0.131 Kilogram |
Volume | 0.292 Liter |
EAN | 5702428834339 |
Gross weight | 0.136 Kilogram |
Net weight | 0.131 Kilogram |
Volume | 0.292 Liter |
EAN | 5702428834339 |
Cable length [m] | 4 m |
Function | Door Sensor cable |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 81 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | ERC 11x |
Cable length [m] | 4 m |
Function | Door Sensor cable |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 81 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | ERC 11x |