Pressure transmitter, DST P140, 0 bar - 6.9 bar, 0 psi - 100 psi

075G4239

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: DST P140-5816-C2AC04-0

Product details

Gross weight 0.072 Kilogram
Net weight 0.06 Kilogram
Volume 0.086 Liter
EAN 5715255007197

 

+ output Pin C
+ supply Pin B
- common Pin A
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Approval CE
C UL US UL Recognized
CE evaluated Yes
Compensated temp. range [°C] [Max] 135 °C
Compensated temp. range [°C] [Min] -40 °C
Contain batteries No
Electrical connection Round Packard Metri-Pack
Electrical connection size 3 pin
Electrical connection standard 150.2 SERIES
Electrical Connector Colour Black
Enclosure rating IP IP69K
EU RoHS compliance Yes
High Clipping Level 92
Housing material 304L
Identical product 075G1301
In scope of WEEE Yes
International Article Number 5715255007197
Low Clipping Level 8
Medium temperature range [°C] [Max] 135 °C
Medium temperature range [°C] [Min] -40 °C
Output signal Ratio metric
Overload pressure max. [bar] 27.5 bar
Overload pressure max. [psi] 400 psi
Packing format Industrial pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-18
Pressure connection standard none
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [Max] 6.9 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 100 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product group Sensors
Product name Pressure transmitter
Pulse-snubber No
Quantity per packing format 60 pc
Ratiometric of Vsupply [%] [Max] 90 %
Ratiometric of Vsupply [%] [Min] 10 %
REACH Candidate List substances No
Response time max. [ms] 2 ms
Specification key DST P140-5816-C2AC04-0
Supply voltage [V] DC 5 V
TEB inside CTR ±FS [%] 3 %
Type DST P140
Wetted part material 304L/316L

 

Proposition 65
WARNING: No Reproductive Toxins or Carcinogens

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality