Pressure transmitter, DST P140, 0 bar - 6 bar, 0 psi - 87 psi
075G4074
Electrical connection: M12 x 1, Pressure connection type: R, Pressure connection size: 1/4, Specification key: DST P140-1811-A5CD13-0
Electrical connection: M12 x 1, Pressure connection type: R, Pressure connection size: 1/4, Specification key: DST P140-1811-A5CD13-0
Gross weight | 0.068 Kilogram |
Net weight | 0.056 Kilogram |
Volume | 0.086 Liter |
EAN | 5702424237233 |
Gross weight | 0.068 Kilogram |
Net weight | 0.056 Kilogram |
Volume | 0.086 Liter |
EAN | 5702424237233 |
+ supply | Pin 1 |
- common | Pin 3 |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Approval |
CE C UL US UL Recognized |
CE evaluated | Yes |
Compensated temp. range [°C] [Max] | 100 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Contain batteries | No |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
Electrical Connector Colour | Black |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
Fault signal level | 21.5 |
High Clipping Level | 20.5 |
Housing material | 304L |
Identical product | 075G1097 |
In scope of WEEE | Yes |
International Article Number | 5702424237233 |
Low Clipping Level | 3.8 |
Medium temperature range [°C] [Max] | 100 °C |
Medium temperature range [°C] [Min] | -40 °C |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 24 bar |
Overload pressure max. [psi] | 348 psi |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 7-1 |
Pressure connection type | R |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 6 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 87 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product group | Sensors |
Product name | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 60 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 2 ms |
Specification key | DST P140-1811-A5CD13-0 |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [min] | 8 V |
TEB inside CTR ±FS [%] | 3 % |
Type | DST P140 |
Wetted part material | 304L/316L |
+ supply | Pin 1 |
- common | Pin 3 |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Approval |
CE C UL US UL Recognized |
CE evaluated | Yes |
Compensated temp. range [°C] [Max] | 100 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Contain batteries | No |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | IEC 61076-2-101 |
Electrical Connector Colour | Black |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
Fault signal level | 21.5 |
High Clipping Level | 20.5 |
Housing material | 304L |
Identical product | 075G1097 |
In scope of WEEE | Yes |
International Article Number | 5702424237233 |
Low Clipping Level | 3.8 |
Medium temperature range [°C] [Max] | 100 °C |
Medium temperature range [°C] [Min] | -40 °C |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 24 bar |
Overload pressure max. [psi] | 348 psi |
Packing format | Industrial pack |
Pressure connection HEX [mm] | 27 mm |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 7-1 |
Pressure connection type | R |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 6 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 87 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product group | Sensors |
Product name | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 60 pc |
REACH Candidate List substances | No |
Response time max. [ms] | 2 ms |
Specification key | DST P140-1811-A5CD13-0 |
Supply voltage [V] DC [max] | 28 V |
Supply voltage [V] DC [min] | 8 V |
TEB inside CTR ±FS [%] | 3 % |
Type | DST P140 |
Wetted part material | 304L/316L |
Proposition 65 |
|
Proposition 65 |
|