Actuators for Rotary Valves, Series 90, 3-point, Supply voltage [V] AC: 24
065F8959
ESBE 92-2EM Floating pt actuator, c/w auxiliary switch
ESBE 92-2EM Floating pt actuator, c/w auxiliary switch
Gross weight | 1.04 Kilogram |
Net weight | 1.04 Kilogram |
EAN | 7330193027908 |
Gross weight | 1.04 Kilogram |
Net weight | 1.04 Kilogram |
EAN | 7330193027908 |
Actuator type | Series 90 |
Contain batteries | No |
Control signal type | 3-point |
Description | ESBE 92-2EM Floating pt actuator, c/w auxiliary switch |
Operating torque [in*lb] | 135 in lb |
Operating torque [Nm] | 15 N-m |
Product group | Actuators for Rotary Valves |
Running speed [s/90º] | 100 |
Supply voltage [V] AC | 24 V |
Type | Series 90 |
Actuator type | Series 90 |
Contain batteries | No |
Control signal type | 3-point |
Description | ESBE 92-2EM Floating pt actuator, c/w auxiliary switch |
Operating torque [in*lb] | 135 in lb |
Operating torque [Nm] | 15 N-m |
Product group | Actuators for Rotary Valves |
Running speed [s/90º] | 100 |
Supply voltage [V] AC | 24 V |
Type | Series 90 |