Actuators for Rotary Valves, Series 90, Modulating, Supply voltage [V] AC: 24
065F8955
ESBE 92P Proportional actuator
ESBE 92P Proportional actuator
Gross weight | 1.06 Kilogram |
Net weight | 1.06 Kilogram |
EAN | 7330193032834 |
Gross weight | 1.06 Kilogram |
Net weight | 1.06 Kilogram |
EAN | 7330193032834 |
Actuator type | Series 90 |
Contain batteries | No |
Control signal type | Modulating |
Description | ESBE 92P Proportional actuator |
Operating torque [in*lb] | 135 in lb |
Operating torque [Nm] | 15 N-m |
Product group | Actuators for Rotary Valves |
Supply voltage [V] AC | 24 V |
Type | Series 90 |
Actuator type | Series 90 |
Contain batteries | No |
Control signal type | Modulating |
Description | ESBE 92P Proportional actuator |
Operating torque [in*lb] | 135 in lb |
Operating torque [Nm] | 15 N-m |
Product group | Actuators for Rotary Valves |
Supply voltage [V] AC | 24 V |
Type | Series 90 |