Actuators for Rotary Valves, Series 90, 3-point, Supply voltage [V] AC: 24
065F8952
ESBE 91EM Floating pt actuator, for use up to ESBE 2" valve bodies
ESBE 91EM Floating pt actuator, for use up to ESBE 2" valve bodies
Gross weight | 0.93 Kilogram |
Net weight | 0.93 Kilogram |
EAN | 7330193027892 |
Gross weight | 0.93 Kilogram |
Net weight | 0.93 Kilogram |
EAN | 7330193027892 |
Actuator type | Series 90 |
Contain batteries | No |
Control signal type | 3-point |
Description | ESBE 91EM Floating pt actuator, for use up to ESBE 2" valve bodies |
Operating torque [in*lb] | 45 in lb |
Operating torque [Nm] | 5 N-m |
Product group | Actuators for Rotary Valves |
Running speed [s/90º] | 12 |
Supply voltage [V] AC | 24 V |
Type | Series 90 |
Actuator type | Series 90 |
Contain batteries | No |
Control signal type | 3-point |
Description | ESBE 91EM Floating pt actuator, for use up to ESBE 2" valve bodies |
Operating torque [in*lb] | 45 in lb |
Operating torque [Nm] | 5 N-m |
Product group | Actuators for Rotary Valves |
Running speed [s/90º] | 12 |
Supply voltage [V] AC | 24 V |
Type | Series 90 |