Rotary Valves, 4", Type F, ANSI Flange, 3-way valve
065B8963
ESBE 3F 100, 4" 3-way cast iron ANSI flanged valve, Cv 265
ESBE 3F 100, 4" 3-way cast iron ANSI flanged valve, Cv 265
Gross weight | 28.35 Kilogram |
Net weight | 28.35 Kilogram |
EAN | 7330193027199 |
Gross weight | 28.35 Kilogram |
Net weight | 28.35 Kilogram |
EAN | 7330193027199 |
Closing differential pressure (mixing) [psi] [Max] | 5 psi |
Connection size | 4" |
Connection types | ANSI Flange |
Contain batteries | No |
Cv value | 265 |
Description | ESBE 3F 100, 4" 3-way cast iron ANSI flanged valve, Cv 265 |
Media temperature [°C] [Max] | 110 °C |
Media temperature [°C] [Min] | -10 °C |
Media temperature [°F] [Max] | 230 °F |
Media temperature [°F] [Min] | 14 °F |
Product group | Rotary Valves |
Type | Type F |
Valve body material | Cast iron |
Valve size | 4" |
Valve type | 3-way valve |
Working pressure [psi] [Max] | 90 psi |
Closing differential pressure (mixing) [psi] [Max] | 5 psi |
Connection size | 4" |
Connection types | ANSI Flange |
Contain batteries | No |
Cv value | 265 |
Description | ESBE 3F 100, 4" 3-way cast iron ANSI flanged valve, Cv 265 |
Media temperature [°C] [Max] | 110 °C |
Media temperature [°C] [Min] | -10 °C |
Media temperature [°F] [Max] | 230 °F |
Media temperature [°F] [Min] | 14 °F |
Product group | Rotary Valves |
Type | Type F |
Valve body material | Cast iron |
Valve size | 4" |
Valve type | 3-way valve |
Working pressure [psi] [Max] | 90 psi |