ESBE complete interior, For valves: MG Series, 1/2"; 1"
065B8957
ESBE MG series 4-way complete interior, 1" (065B8985, dia. 1.65" (42 mm)) to 1¼"
ESBE MG series 4-way complete interior, 1" (065B8985, dia. 1.65" (42 mm)) to 1¼"
Gross weight | 0.32 Kg |
Net weight | 0.32 Kg |
EAN | 7330193021470 |
Gross weight | 0.32 Kg |
Net weight | 0.32 Kg |
EAN | 7330193021470 |
Description | ESBE MG series 4-way complete interior, 1" (065B8985, dia. 1.65" (42 mm)) to 1¼" |
For valve size |
1" 1/2" 1 1/4" |
For valves | MG Series |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |
Description | ESBE MG series 4-way complete interior, 1" (065B8985, dia. 1.65" (42 mm)) to 1¼" |
For valve size |
1" 1/2" 1 1/4" |
For valves | MG Series |
In scope of WEEE and contain batteries | No |
Product group | Rotary Valves |
Type | Rotary Valve Spare parts & Accessories |
Type of accessories | ESBE complete interior |