Accessories, Auxiliary Product, MBV 3000

061B7179

Hose For Connecting Manual Oil Pump

Product details

Gross weight 0.197 Kilogram
Net weight 0.12 Kilogram
Volume 0.535 Cubic decimeter
EAN 5715162429181

 

Ambient temperature range [°C] [max] 120 °C
Ambient temperature range [°C] [min] 10 °C
Ambient temperature range [°F] [Max] 248 °F
Ambient temperature range [°F] [Min] 50 °F
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Multi pack
Pressure range (Pi) [bar] oil [Max] 40 bar
Pressure range (Pi) [bar] oil [Min] 0 bar
Product group Accessories, Auxiliary Product
Product name Accessory
Quantity per packing format 6 pc
Type MBV 3000
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality