Product details

Gross weight 1.792 Kilogram
Net weight 1.562 Kilogram
Volume 3.426 Liter
EAN 5702423272945

 

Ambient temperature range [°C] [max] 120 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [Max] 248 °F
Ambient temperature range [°F] [Min] -4 °F
Approval EAC
LLC CDC EURO-TYSK
RoHS
China RoHS compliance Out of scope
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Number of inputs [pc] 1 pc
Number of outputs [pc] 5 pc
Output connection type Flange
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Female
Pressure range (Pi) [bar] [Max] 120 bar
Pressure range (Pi) [bar] [Min] 0 bar
Pressure range (Pi) [bar] oil [Max] 180 bar
Pressure range (Pi) [bar] oil [Min] 0 bar
Pressure thread conn standard ISO 228-1
Product group Shut-off and regulating valves
Product Name Description Test Valve
Pulse-snubber No
Quantity per packing format 6 pc
REACH Candidate List substances No
Specification key MBV5000-3501
Test function Common
Test pressure connection notes Hole plug
Test pressure connection size 1/4
Test pressure connection type G
Test pressure Male/Female Female
Test thread conn standard ISO 228-1
Type MBV 5000
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality