Pressure transmitter, AKS 3000, 0.00 bar - 30.00 bar, 0.00 psi - 435.00 psi

060G6799

Electrical connection: M12 x 1, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-C831-E3BF08-0

Product details

Gross weight 0.119 Kilogram
Net weight 0.103 Kilogram
Volume 0.261 Liter
EAN 5702428657426

 

+ supply Pin 1
- supply Pin 3
Accuracy, max. +/- FS [%] 2 %
Accuracy, typical +/- FS [%] 1 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 185 °F
Ambient temperature range [°F] [Min] -40 °F
Approval GOST POCC
cUR
Approval standard 6967179
E227388
E31024
China RoHS compliance Out of scope
Compensated temp. range [°C] [Max] 80 °C
Compensated temp. range [°C] [Min] 0 °C
Compensated temp. range [°F] [Max] 176 °F
Compensated temp. range [°F] [Min] 32 °F
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard IEC 61076-2-101
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Flush diaphragm No
High Clipping Level 22.4
In scope of WEEE Yes
In scope of WEEE and contain batteries No
International Article Number 5702428657426
Intrinsically safe No
Low Clipping Level 3.6
Medium temperature range [°C] [Max] 85 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 185 °F
Medium temperature range [°F] [Min] -40 °F
Non-linearity BFSL ±FS [%] 0.5 %
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Overload pressure max. [bar] 60 bar
Packing format Multi pack
Pressure connection HEX [mm] 17 mm
Pressure connection notes Flare 1/4 in w/ valvedepressor
Pressure connection size 7/16-20
Pressure connection standard ISO 8434-1
Pressure connection type UNF
Pressure Male/Female Female
Pressure range [bar] [Max] 30 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 435 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Sealed gauge
Product group Sensors
Product name Pressure transmitter
Pulse-snubber No
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 442fa760-b631-4ddb-a979-55b604269353
SCIP dossier product name Sensor AKS 3000
Specification key AKS 3000-C831-E3BF08-0
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Supply voltage [V] DC [min] 9 V
Type AKS 3000
UK RoHS compliance Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality