Pressure transmitter, AKS 3000, -1.00 bar - 30.00 bar, -14.50 psi - 435.09 psi
060G6274
Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-N331-J3EC04-0
Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 3000-N331-J3EC04-0
Gross weight | 0.441 Kilogram |
Net weight | 0.388 Kilogram |
Volume | 1.25 Liter |
EAN | 5702428844604 |
Gross weight | 0.441 Kilogram |
Net weight | 0.388 Kilogram |
Volume | 1.25 Liter |
EAN | 5702428844604 |
+ supply | Brown |
- common | Black |
Accuracy, max. +/- FS [%] | 2 % |
Accuracy, typical +/- FS [%] | 1 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
ATEX GOST POCC cUR |
Approval comments | ATEX Ex ec IIA T4 Gc |
Approval standard |
6967179 E227388 E31024 |
Cable length [in] | 179.92 in |
Cable length [m] | 4.57 m |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. comments | Screened + Adaptor |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702428844604 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload press. max. [kg/cm2] | 60 kg/cm² |
Packing format | Multi pack |
Pressure connection size | 1/4-18 |
Pressure connection standard | ANSI/ASME B1.20.1 |
Pressure connection type | NPT |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 30 bar |
Pressure range [bar] [Min] | -1 bar |
Pressure range [kg/cm2] [Max] | 30 kg/cm² |
Pressure range [kg/cm2] [Min] | -1 kg/cm² |
Pressure range [psi] [Max] | 435.09 psi |
Pressure range [psi] [Min] | -14.5 psi |
Pressure unit reference | Sealed gauge |
Product group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 442fa760-b631-4ddb-a979-55b604269353 |
SCIP dossier product name | Sensor AKS 3000 |
Specification key | AKS 3000-N331-J3EC04-0 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | AKS 3000 |
UK RoHS compliance | Out of scope |
+ supply | Brown |
- common | Black |
Accuracy, max. +/- FS [%] | 2 % |
Accuracy, typical +/- FS [%] | 1 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
ATEX GOST POCC cUR |
Approval comments | ATEX Ex ec IIA T4 Gc |
Approval standard |
6967179 E227388 E31024 |
Cable length [in] | 179.92 in |
Cable length [m] | 4.57 m |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. comments | Screened + Adaptor |
Electrical connection | Cable |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702428844604 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload press. max. [kg/cm2] | 60 kg/cm² |
Packing format | Multi pack |
Pressure connection size | 1/4-18 |
Pressure connection standard | ANSI/ASME B1.20.1 |
Pressure connection type | NPT |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 30 bar |
Pressure range [bar] [Min] | -1 bar |
Pressure range [kg/cm2] [Max] | 30 kg/cm² |
Pressure range [kg/cm2] [Min] | -1 kg/cm² |
Pressure range [psi] [Max] | 435.09 psi |
Pressure range [psi] [Min] | -14.5 psi |
Pressure unit reference | Sealed gauge |
Product group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 442fa760-b631-4ddb-a979-55b604269353 |
SCIP dossier product name | Sensor AKS 3000 |
Specification key | AKS 3000-N331-J3EC04-0 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | AKS 3000 |
UK RoHS compliance | Out of scope |
Proposition 65 |
|
Proposition 65 |
|