Pressure transmitter, AKS 32R, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi
060G6156
Pressure connection type: Solder, ODF, Pressure connection size: 3/8, Specification key: AKS 32R-2226-A1EB08-0
Pressure connection type: Solder, ODF, Pressure connection size: 3/8, Specification key: AKS 32R-2226-A1EB08-0
Gross weight | 0.164 Kilogram |
Net weight | 0.148 Kilogram |
Volume | 0.416 Liter |
EAN | 5702423303236 |
Gross weight | 0.164 Kilogram |
Net weight | 0.148 Kilogram |
Volume | 0.416 Liter |
EAN | 5702423303236 |
+ output | Pin 3 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 0.8 % |
Accuracy, typical +/- FS [%] | 0.3 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
ATEX GOST POCC cUR |
Approval comments | ATEX Ex ec IIA T4 Gc |
Approval standard |
6967179 E227388 E31024 |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [Max] | 40 °C |
Compensated temp. range [°C] [Min] | -30 °C |
Compensated temp. range [°F] [Max] | 104 °F |
Compensated temp. range [°F] [Min] | -22 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. comments | A3-3,1-Au |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 98 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423303236 |
Intrinsically safe | No |
Low Clipping Level | 4 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.2 % |
Output signal | Ratio metric |
Overload pressure max. [bar] | 33 bar |
Overload pressure max. [psi] | 479 psi |
Packing format | Multi pack |
Pressure connection size | 3/8 |
Pressure connection standard | none |
Pressure connection type | Solder, ODF |
Pressure Male/Female | Male/Female |
Pressure range [bar] [Max] | 16 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 232 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Absolute |
Product group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 14 pc |
Ratiometric of Vsupply [%] [Max] | 90 % |
Ratiometric of Vsupply [%] [Min] | 10 % |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key |
AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 |
Supply voltage [V] DC [max] | 5.5 V |
Supply voltage [V] DC [min] | 4.5 V |
Type | AKS 32R |
UK RoHS compliance | Out of scope |
+ output | Pin 3 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 0.8 % |
Accuracy, typical +/- FS [%] | 0.3 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
ATEX GOST POCC cUR |
Approval comments | ATEX Ex ec IIA T4 Gc |
Approval standard |
6967179 E227388 E31024 |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [Max] | 40 °C |
Compensated temp. range [°C] [Min] | -30 °C |
Compensated temp. range [°F] [Max] | 104 °F |
Compensated temp. range [°F] [Min] | -22 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. comments | A3-3,1-Au |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 98 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423303236 |
Intrinsically safe | No |
Low Clipping Level | 4 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.2 % |
Output signal | Ratio metric |
Overload pressure max. [bar] | 33 bar |
Overload pressure max. [psi] | 479 psi |
Packing format | Multi pack |
Pressure connection size | 3/8 |
Pressure connection standard | none |
Pressure connection type | Solder, ODF |
Pressure Male/Female | Male/Female |
Pressure range [bar] [Max] | 16 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 232 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Absolute |
Product group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 14 pc |
Ratiometric of Vsupply [%] [Max] | 90 % |
Ratiometric of Vsupply [%] [Min] | 10 % |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key |
AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 AKS 32R-2226-A1EB08-0 |
Supply voltage [V] DC [max] | 5.5 V |
Supply voltage [V] DC [min] | 4.5 V |
Type | AKS 32R |
UK RoHS compliance | Out of scope |
Proposition 65 |
|
Proposition 65 |
|