Spare part, EV210B NO FKM, Service kit
032U2004
Type: SPARE PART, Used for product: EV210B NO FKM, Type designation: Service kit, Service kit
Type: SPARE PART, Used for product: EV210B NO FKM, Type designation: Service kit, Service kit
Gross weight | 0.088 Kilogram |
Net weight | 0.069 Kilogram |
Volume | 0.251 Liter |
EAN | 5702423180516 |
Gross weight | 0.088 Kilogram |
Net weight | 0.069 Kilogram |
Volume | 0.251 Liter |
EAN | 5702423180516 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-ring Armature Tube |
Product group | Solenoid valves spare parts |
Product name | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV210B NO FKM |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Function | NO |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts included |
2 x O-ring Armature Tube |
Product group | Solenoid valves spare parts |
Product name | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Seal Material | FKM |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV210B NO FKM |