Oil Nozzles, OD H, 0.30 gal/h, 1.15 kg/h, 60 °, Hollow

030H6102

0.30GAL 60H OD

Product details

Gross weight 0.034 Kilogram
Net weight 0.033 Kilogram
Volume 0.029 Liter
EAN 5702425042942

 

Approval CE
UL
Capacity [kg/h] 1.15 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.3 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Contain batteries No
Description 0.30GAL 60H OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 30
Filter type Sinter
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 60443ff0-bca5-4a5e-b5fc-1320efb5ecd5
SCIP dossier product name 30 H F - Nozzle 0.20-0.60 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 60 °
Spray pattern Hollow
spray pattern marking H
Type OD H
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
18
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality