FIA 200

027X0366

Connection material: Steel, Weave fineness [µm]: 250

Product details

Gross weight 203.42 Kilogram
Net weight 96.707 Kilogram
Volume 0.777 Liter
EAN 5702428679381

 

Connection material Steel
Connection size [in] 8 in
Connection standard ASME B 36.10M SCHEDULE 40
Connection type Butt weld
Direction Straightway
Filter version Standard version
In scope of WEEE and contain batteries No
Packing format Single pack
Product description Filter housing
Product group Regionally specified kits
Product name Strainer housing
Quantity per packing format 1 pc
Type FIA 200
Weave fineness [Mesh] 72 Mesh
Weave fineness [µm] 250 µm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality