Check Valve, NRVA 50
027X0256
Connection standard: ASME B 36.10M SCHEDULE 80, Connection type: Socket weld
Connection standard: ASME B 36.10M SCHEDULE 80, Connection type: Socket weld
Gross weight | 6.62 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428824590 |
Gross weight | 6.62 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
EAN | 5702428824590 |
China RoHS compliance | Out of scope |
Connection size [in] | 2 in |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Socket weld |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | Strong spring |
Product description | Check Valve |
Product group | Regionally specified kits |
Product name | Check Valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | NRVA 50 |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Connection size [in] | 2 in |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Socket weld |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Parts included | Strong spring |
Product description | Check Valve |
Product group | Regionally specified kits |
Product name | Check Valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Type | NRVA 50 |
UK RoHS compliance | Out of scope |