Thermostatic expansion valve, TEA 20-12, R717

027X0231

Temperature range [°C]: -50 - 0

Product details

Gross weight 3.38 Kilogram
Net weight 0.007 Kilogram
Volume 22.493 Liter
EAN 5702428492133

 

China RoHS compliance Out of scope
Connection Internal/External Internal
Connection size [in] 1/2 in
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Contain batteries No
EU RoHS compliance Out of scope
Packing format Single pack
Parts included 1/4 iin Pressure gauge conn.
Product description Thermostatic Injec. Valve
Product group Regionally specified kits
Product name Thermostatic expansion valve
Quantity per packing format 1 pc
Refrigerants R717
Temperature range [°C] [Max] 0 °C
Temperature range [°C] [Min] -50 °C
Type TEA 20-12
Type designation SOC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality