Check Valve, NRVH 12s, Max. Working Pressure [bar]: 49.0
020B1039
Inlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet connection type: Solder, ODF, Outlet size [in]: 1/2 in, Direction: Straightway, Packing format: Multi pack
Inlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet connection type: Solder, ODF, Outlet size [in]: 1/2 in, Direction: Straightway, Packing format: Multi pack
Gross weight | 0.098 Kilogram |
Net weight | 0.087 Kilogram |
Volume | 0.152 Liter |
EAN | 5702428571883 |
Gross weight | 0.098 Kilogram |
Net weight | 0.087 Kilogram |
Volume | 0.152 Liter |
EAN | 5702428571883 |
Approval |
C UL US LISTED EAC |
Body material | Brass |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes |
Connection material | Copper |
Cv value [gal/min] | 2.8 gal/min |
Design | Piston |
Direction | Straightway |
EN13463-3 ignit. source assess | Yes |
EU RoHS compliance | Out of scope |
Flow direction | Single-flow |
Flow direction indicator | On product label |
Fluid Group |
1 2 |
Identical product | 020B1239 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 2.42 m³/h |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 710 psig |
Min. Pressure drop [bar] | 0.3 bar |
Min. Pressure drop [psi] | 4.3 psi |
MinODP [bar] | 0.2 bar |
MinODP [psi] | 2.9 psi |
Oil free refrigerants |
R1234ze(E) R134a R513A R515B R516A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Product group | Check valves |
Product Name Description | Check Valve |
Quantity per packing format | 24 pc |
Rated cap cond, Hot gas [IMP] |
tcond=86 °F tdisc=176 °F tevap=14 °F thotgas=140 °F tsub=9 °F |
Rated cap cond, Hot gas [SI] |
tcond=30 °C tdisc=80 °C tevap=-10 °C thotgas=60 °C tsub=5K |
Rated cap cond, Liq. cap [IMP] |
tcond=86 °F tevap=14 °F tsub=9 °F |
Rated cap cond, Liq. cap [SI] |
tcond=30 °C tevap=-10 °C tsub=5K |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R170 R22/R407C R290 R32 R404A/R507A R407A R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R513A R515B R516A R600 R600a |
SCIP dossier no. | 518b3853-2efc-40fc-8f8b-d06930d032bb |
SCIP dossier product name | NRD/NRV/NRVH straightway |
Temperature range [°C] [Max] | 155 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 311 °F |
Temperature range [°F] [Min] | -58 °F |
Type | NRVH 12s |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL approved refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R170 R22 R290 R32 R404A R407A R407C R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R507A R513A R515B R516A R600 R600a |
Approval |
C UL US LISTED EAC |
Body material | Brass |
Category | Art. 4, par. 3 |
China RoHS compliance | Yes |
Connection material | Copper |
Cv value [gal/min] | 2.8 gal/min |
Design | Piston |
Direction | Straightway |
EN13463-3 ignit. source assess | Yes |
EU RoHS compliance | Out of scope |
Flow direction | Single-flow |
Flow direction indicator | On product label |
Fluid Group |
1 2 |
Identical product | 020B1239 |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/2 in |
Kv value [m³/h] | 2.42 m³/h |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 49 bar |
Max. Working Pressure [psig] | 710 psig |
Min. Pressure drop [bar] | 0.3 bar |
Min. Pressure drop [psi] | 4.3 psi |
MinODP [bar] | 0.2 bar |
MinODP [psi] | 2.9 psi |
Oil free refrigerants |
R1234ze(E) R134a R513A R515B R516A |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/2 in |
Packing format | Multi pack |
Product group | Check valves |
Product Name Description | Check Valve |
Quantity per packing format | 24 pc |
Rated cap cond, Hot gas [IMP] |
tcond=86 °F tdisc=176 °F tevap=14 °F thotgas=140 °F tsub=9 °F |
Rated cap cond, Hot gas [SI] |
tcond=30 °C tdisc=80 °C tevap=-10 °C thotgas=60 °C tsub=5K |
Rated cap cond, Liq. cap [IMP] |
tcond=86 °F tevap=14 °F tsub=9 °F |
Rated cap cond, Liq. cap [SI] |
tcond=30 °C tevap=-10 °C tsub=5K |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R170 R22/R407C R290 R32 R404A/R507A R407A R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R513A R515B R516A R600 R600a |
SCIP dossier no. | 518b3853-2efc-40fc-8f8b-d06930d032bb |
SCIP dossier product name | NRD/NRV/NRVH straightway |
Temperature range [°C] [Max] | 155 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 311 °F |
Temperature range [°F] [Min] | -58 °F |
Type | NRVH 12s |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL approved refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R170 R22 R290 R32 R404A R407A R407C R407F R407H R410A R448A R449A R449B R450A R452A R452B R454A R454B R454C R455A R507A R513A R515B R516A R600 R600a |