OFC 80s

020-5485

Connection material: Aluminium, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [psig]: 334

Product details

Gross weight 18.091 Kilogram
Net weight 12.064 Kilogram
Volume 40.996 Liter
EAN 5715255033707

 

Approval CE
cURus recognized
Ball valve ° (seen from elbow) 45° counter clockwise
Body material Aluminium
Category I
Connection material Aluminium
Contain batteries No
Cv value [gal/min] 312 gal/min
Design Piston
Direction Angleway
EN13463-3 ignit. source assess No
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Inlet connection type Flange
Inlet size [in] 2 1/8 in
Inlet size [mm] 54 mm
Kv value [m³/h] 270 m³/h
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 23 bar
Max. Working Pressure [psig] 334 psig
Min. Pressure drop [bar] 0.005 bar
Min. Pressure drop [psi] 0.07 psi
Oil free refrigerants R1234ze(E)
R134a
R513A
R515B
Outlet connection type Flange
Outlet size [in] 4 1/8 in
Outlet size [mm] 105 mm
Packing format Single pack
Parts included Flange kit
Product accessories Check valve accessories
Product group Check valves
Product name Check and Stop valve
Quantity per packing format 1 pc
Refrigerants R1234ze(E)
R134a
R513A
R515B
Serviceable Check valve spare parts
Side port quantity [pc] 1 pc
Spring color Yellow
Temperature range [°C] [Max] 100 °C
Temperature range [°C] [Min] 0 °C
Temperature range [°F] [Max] 212 °F
Temperature range [°F] [Min] 32 °F
Type OFC 80s
UL approval file name SA7200
UL approved refrigerants R134a
R513A
R515B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality