RA2000, Side angle, Union MNPT

013G8024

RA2000 1" Side mount angle valve, FNPT x MNPT union tailpiece

Product details

Gross weight 0.634 Kilogram
Net weight 0.634 Kilogram
Volume 1.113 Liter
EAN 5702420002545

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in FPT 1"
Connection size out MPT 1"
Connection types Internal thread
Contain batteries No
Description RA2000 1" Side mount angle valve, FNPT x MNPT union tailpiece
Design Side angle
Differential pressure range [bar] [Max] 1 bar
Differential pressure range [psi] [Max] 15 psi
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Flow temperature [°F] [Max] 250 °F
Kvs values [m³/h] 2.8 m³/h
Presetting no
Product group Radiator Valves
Tailpiece type Union MNPT
Test pressure [bar] 16 bar
Test pressure [psi] 232 psi
Type RA2000
UK RoHS compliance Out of scope
Valve size 1"
Valve type Fixed capacity
Working pressure [bar] [Max] 10 bar
Working pressure [psi] [Max] 145 psi

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality