FA 20
006-0277
Used for product: FA 20, Packing format: Multi pack, Quantity per packing format: 40
Used for product: FA 20, Packing format: Multi pack, Quantity per packing format: 40
Gross weight | 0.204 Kilogram |
Net weight | 0.204 Kilogram |
Volume | 0.204 Liter |
EAN | 5702428203890 |
Gross weight | 0.204 Kilogram |
Net weight | 0.204 Kilogram |
Volume | 0.204 Liter |
EAN | 5702428203890 |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | FA accessories |
Product name | Top cover |
Quantity per packing format | 40 pc |
Type | Accessory |
Type designation | COVER |
Used for product | FA 20 |
Used for product comments | 1/4 FPT connector |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | FA accessories |
Product name | Top cover |
Quantity per packing format | 40 pc |
Type | Accessory |
Type designation | COVER |
Used for product | FA 20 |
Used for product comments | 1/4 FPT connector |