AB-QM ANSI, With test plugs, ANSI Flange
003Z0906
AB-QM 6", pressure independent balancing and control valve
AB-QM 6", pressure independent balancing and control valve
Gross weight | 141 Kilogram |
Net weight | 141 Kilogram |
Volume | 489.6 Liter |
EAN | 5710104090122 |
Gross weight | 141 Kilogram |
Net weight | 141 Kilogram |
Volume | 489.6 Liter |
EAN | 5710104090122 |
Actuator connection | M30 x 1.5 |
Connection types | ANSI Flange |
Description | AB-QM 6", pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 60 psi |
Differential pressure range [psi] [Min] | 4 psi |
Flow [gpm] [Max] | 640 gal/min |
In scope of WEEE and contain batteries | No |
Media temperature [°F] [Max] | 250 °F |
Media temperature [°F] [Min] | 15 °F |
Product group | Pressure independent balancing and control valves |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 30 mm |
Test plugs | With test plugs |
Type | AB-QM ANSI |
Valve body material | Grey cast iron (A48 No. 35A) |
Valve size | 6" |
Actuator connection | M30 x 1.5 |
Connection types | ANSI Flange |
Description | AB-QM 6", pressure independent balancing and control valve |
Differential pressure range [psi] [Max] | 60 psi |
Differential pressure range [psi] [Min] | 4 psi |
Flow [gpm] [Max] | 640 gal/min |
In scope of WEEE and contain batteries | No |
Media temperature [°F] [Max] | 250 °F |
Media temperature [°F] [Min] | 15 °F |
Product group | Pressure independent balancing and control valves |
Static pressure [psi] [Max] | 300 psi |
Stroke [mm] | 30 mm |
Test plugs | With test plugs |
Type | AB-QM ANSI |
Valve body material | Grey cast iron (A48 No. 35A) |
Valve size | 6" |