Thermo. operated water valve, AVTA 25, NPT, 1
003N8100
Body material: Brass, Opening configuration: Opens on rising sensor temp.
Body material: Brass, Opening configuration: Opens on rising sensor temp.
Gross weight | 1.42 Kilogram |
Net weight | 1.02 Kilogram |
Volume | 4.12 Liter |
EAN | 5702423021406 |
Gross weight | 1.42 Kilogram |
Net weight | 1.02 Kilogram |
Volume | 4.12 Liter |
EAN | 5702423021406 |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Brass |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection size [in] | 1 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 6.4 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [Min] | 0 bar |
Differential pressure [psi] [Max] | 145 psi |
Differential pressure [psi] [Min] | 0 psi |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Further information | Valve without sensor element |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 5.5 m³/h |
Max. pressure on sensor [bar] | 25 bar |
Max. pressure on sensor [psig] | 362.6 psig |
Max. test pressure [bar] Pe | 25 bar |
Max. test pressure [psig] | 362.6 psig |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media | Neutral media |
Medium temperature range [°C] [Max] | 130 °C |
Medium temperature range [°C] [Min] | -25 °C |
Medium temperature range [°F] [Max] | 266 °F |
Medium temperature range [°F] [Min] | -13 °F |
Opening configuration | Opens on rising sensor temp. |
Orifice size [mm] | 25 mm |
Orifice size fraction [in] | 1 in |
Packing format | Multi pack |
Product accessories |
Generic accessories Water valves accessories |
Product group | Water regulating valves |
Product Name Description | Thermo. operated water valve |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
Serviceable | Water valve spare parts |
Type | AVTA 25 |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Brass |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection size [in] | 1 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Cv value [gal/min] | 6.4 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [Min] | 0 bar |
Differential pressure [psi] [Max] | 145 psi |
Differential pressure [psi] [Min] | 0 psi |
EU RoHS compliance | Out of scope |
Flow direction indicator | Embossed 1-way arrow |
Further information | Valve without sensor element |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 5.5 m³/h |
Max. pressure on sensor [bar] | 25 bar |
Max. pressure on sensor [psig] | 362.6 psig |
Max. test pressure [bar] Pe | 25 bar |
Max. test pressure [psig] | 362.6 psig |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media | Neutral media |
Medium temperature range [°C] [Max] | 130 °C |
Medium temperature range [°C] [Min] | -25 °C |
Medium temperature range [°F] [Max] | 266 °F |
Medium temperature range [°F] [Min] | -13 °F |
Opening configuration | Opens on rising sensor temp. |
Orifice size [mm] | 25 mm |
Orifice size fraction [in] | 1 in |
Packing format | Multi pack |
Product accessories |
Generic accessories Water valves accessories |
Product group | Water regulating valves |
Product Name Description | Thermo. operated water valve |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
Serviceable | Water valve spare parts |
Type | AVTA 25 |
UK RoHS compliance | Out of scope |
Proposition 65 |
|
Proposition 65 |
|