AVDO Bypass Control, Union solder, Straight

003L602501

AVDO 3/4" brass pressure regulator

Product details

Gross weight 0.971 Kilogram
Net weight 0.971 Kilogram

 

Connection size in 3/4"
Connection size out 3/4"
Connection types Union solder
Connections 3/4"
Contain batteries No
Description AVDO 3/4" brass pressure regulator
Design Straight
Differential pressure range [bar] [Max] 0.5 bar
Flow temperature [°C] [Max] 120 °C
Inlet Connection Soldered
Inlet connection type Soldered
Outlet connection type Soldered
Product group Automatic Bypass Control
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO Bypass Control
Valve size ¾"
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality