AVDO Bypass Control, ½", Union male NPT, Straight

003L602002

AVDO 1/2" brass pressure regulator

Product details

Gross weight 0.836 Kilogram
Net weight 0.836 Kilogram

 

Connection size in 1/2" MNPT
Connection size out 1/2" MNPT
Connection types Union male NPT
Connections 1/2"
Contain batteries No
Description AVDO 1/2" brass pressure regulator
Design Straight
Differential pressure range [bar] [Max] 0.5 bar
Flow temperature [°C] [Max] 120 °C
Inlet Connection Soldered
Inlet connection type Soldered
Outlet connection type Soldered
Product group Automatic Bypass Control
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO Bypass Control
Valve size ½"
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality