Shows 7 product(s)

180X5224

Filter housing 10''

Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, Flow [m³/h] [Max]: 1.80, Outlet connection: ¾” BSP, Inlet Connection: ¾” BSP, 12.24 in

180Z0082

Filter housing 20''

Flow [gpm] [Max]: 44.900, Flow [l/min] [Max]: 170.00, Flow [m³/h] [Max]: 10.20, Outlet connection: 1½” BSP, Inlet Connection: 1½” BSP, 23.62 in

180Z0213

Filter housing 20''

Flow [gpm] [Max]: 15.600, Flow [l/min] [Max]: 60.00, Flow [m³/h] [Max]: 3.60, Outlet connection: ¾” BSP, Inlet Connection: ¾” BSP, 22.36 in

180Z0281

Filter housing 5''

Flow [gpm] [Max]: 4.000, Flow [l/min] [Max]: 15.00, Flow [m³/h] [Max]: 0.90, Outlet connection: ½” BSP, Inlet Connection: ½” BSP, 7.24 in

180Z0651

Filter housing 40''

Flow [gpm] [Max]: 264.000, Flow [l/min] [Max]: 1000.00, Flow [m³/h] [Max]: 60.00, Outlet connection: 3” Vic. Cut groove, Inlet Connection: 3” Vic. Cut groove, 54.48 in

View: